Non-Rebound Mallets
nylon insert
Units | Price/unit after discount | Applied Discount |
1-4 | £ 47.02 | 0% |
5-9 | £ 44.67 | 5% |
10-19 | £ 42.32 | 10% |
20+ | £ 39.97 | 15% |
Housing: steel, shot filled.
Inserts: nylon, made from extruded tube material.
Handle: wood, fibreglass or steel. Steel and fibreglass handles include rubber grip.
Shot filled housing results in a non-rebound action and assists in full transmission of impact force.
Inserts are replaceable.
Both handle and inserts can be replaced. For replacement items see;
- handle no. 98302
- inserts no. 98303