Non-Rebound Mallets
nylon insert
| Price & Availability | Article | Insert type | Ø d1 | w1 | l1 | Weight g | |||||||||||||||
| 98361.W0080 | Nylon | 80 | 200 | 880 | 4410 | ||||||||||||||||
£ 286.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert type Nylon Ø d1 80 w1 200 l1 880 Weight
g 4410 | |||||||||||||||||||||
| 98361.W0100 | Nylon | 100 | 210 | 1000 | 7050 | ||||||||||||||||
£ 440.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert type Nylon Ø d1 100 w1 210 l1 1000 Weight
g 7050 | |||||||||||||||||||||
| 98361.W0120 | Nylon | 100 | 265 | 1000 | 9300 | ||||||||||||||||
£ 480.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert type Nylon Ø d1 100 w1 265 l1 1000 Weight
g 9300 | |||||||||||||||||||||
Housing: steel, shot filled.
Inserts: nylon, made from extruded tube material.
Handle: wood.
Shot filled housing results in a non-rebound action and assists in full transmission of impact force.
Inserts are replaceable see part no. 98363.
Both handle and inserts can be replaced. For replacement items see;
- handle no. 98362
- inserts no. 98363