Non-Rebound Mallets
nylon insert
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 56.80 | 0% |
| 5-9 | £ 53.96 | 5% |
| 10-19 | £ 51.12 | 10% |
| 20+ | £ 48.28 | 15% |
Housing: from cut steel plate.
Handle: sheet metal, ergonomic rubber grip.
Inserts: polyurethane, yellow. Medium hard.
Shot filled housing results in a non-rebound action and assists in full transmission of impact force.
Inserts are replaceable.
For replacement inserts see;
- inserts no. 98322