Non-Rebound Mallets
nylon insert
Units | Price/unit after discount | Applied Discount |
1-4 | £ 47.38 | 0% |
5-9 | £ 45.01 | 5% |
10-19 | £ 42.64 | 10% |
20+ | £ 40.27 | 15% |
Head: steel.
Handle: steel tube, with rubber grip.
Hammer faces: 1 x heat treated steel, induction hardened. 1 x nylon, white.
Nylon insert can be replaced, see replacement part nos. 98363.W0480 and 98363.W0482.
For replacement nylon insert see;
- inserts no. 98363