Non-Rebound Mallets
nylon insert
Units | Price/unit after discount | Applied Discount |
1-4 | £ 48.32 | 0% |
5-9 | £ 45.90 | 5% |
10-19 | £ 43.49 | 10% |
20+ | £ 41.07 | 15% |
Head: steel.
Handle: steel tube, with rubber grip.
Hammer faces: 1 x heat treated steel, induction hardened. 1 x nylon, white.
Nylon insert can be replaced, see replacement part nos. 98363.W0480 and 98363.W0482.
For replacement nylon insert see;
- inserts no. 98363