| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 2.74 | 0% |
| 20-49 | £ 2.47 | 10% |
| 50-99 | £ 2.33 | 15% |
| 100-499 | £ 2.06 | 25% |
| 500+ | £ 1.78 | 35% |
Type one: Body & insert: die cast zinc, chrome plated or black powder coated.
Supplied with: One key per lock.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0261. Select "with projection" cam type to prevent cam rotating over 45ยบ.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Mini cam latches for any application; securing doors, cabinets etc. Quarter-turn opening or closing.
Sold subject to pack quantity.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































