Panel Latches
insert driver - fixed grip
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 6.47 | 0% |
| 20-49 | £ 5.82 | 10% |
| 50-99 | £ 5.50 | 15% |
| 100-499 | £ 4.85 | 25% |
| 500+ | £ 4.21 | 35% |
Body & insert: Q235 steel, zinc plated.
Supplied with: Cam: stainless steel.
Can be used with a square 7 or 8 square bar for handle/key opening.
Fix internally to panels or enclosures via rivets, or M 5 screws (not supplied).