Panel Latches
insert driver - fixed grip
Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.31 | 0% |
20-49 | £ 3.88 | 10% |
50-99 | £ 3.66 | 15% |
100-499 | £ 3.23 | 25% |
500+ | £ 2.80 | 35% |
Body & cam: steel, white zinc plated.
Cover: plastic, PA.
Supplied with: CAM: steel, white zinc plated.
Not supplied: KEY. Use standard 6mm allen/hex key to actuate latch.
For use on electrical panels and machinery covers. Lock for use inside of panel gasket. Standard cam supplied achieves grip length of 22,5mm.