Panel Latches
insert driver - fixed grip
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 4.48 | 0% |
| 20-49 | £ 4.03 | 10% |
| 50-99 | £ 3.81 | 15% |
| 100-499 | £ 3.36 | 25% |
| 500+ | £ 2.91 | 35% |
Body & cam: steel, white zinc plated.
Cover: plastic, PA.
Supplied with: CAM: steel, white zinc plated.
Not supplied: KEY. Use standard 6mm allen/hex key to actuate latch.
For use on electrical panels and machinery covers. Lock for use inside of panel gasket. Standard cam supplied achieves grip length of 22,5mm.