| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 33.46 | 0% |
| 10-19 | £ 30.11 | 10% |
| 20-49 | £ 28.44 | 15% |
| 50-99 | £ 26.77 | 20% |
| 100+ | £ 23.42 | 30% |
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Cam: stainless steel, AISI 303.
Hole fixing type requires 4 off M 6 screws (not supplied), for front mounting.
Stud fixing type has 4 off M 6 welded studs for near mounting with M 6 nuts (not supplied).
Ideal for electricity sub-stations, HGVs and other road side vehicles.
T-handle is in the vertical position when locked.
For use inside of cabinet gasket.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































