Touch Latches
non-magnetic
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 2.86 | 0% |
| 20-49 | £ 2.57 | 10% |
| 50-99 | £ 2.43 | 15% |
| 100-499 | £ 2.15 | 25% |
| 500+ | £ 1.86 | 35% |
Catch and strike body: Polyacetal (POM)
Strike outer spring: Steel
Catch body and strike supplied as pair.
Suitable for panel thickness 0,8-1,6mm
Subject to minimum order quantity.