Touch Latches
non-magnetic
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 1.83 | 0% |
| 50-99 | £ 1.65 | 10% |
| 100-249 | £ 1.56 | 15% |
| 250-499 | £ 1.46 | 20% |
| 500+ | £ 1.37 | 25% |
Body: ABS plastic.
Strike: polyamide.
Strike not supplied. Dimensions shown are for your own fabrication of strike to best suit your application.