Toggle Clamps
vertical acting - open arm
Units | Price/unit after discount | Applied Discount |
1-4 | £ 23.19 | 0% |
5-9 | £ 22.03 | 5% |
10-19 | £ 20.87 | 10% |
20+ | £ 19.71 | 15% |
Body: steel, zinc plated.
Rivets: stainless steel.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw and rubber nose.
symbola/symbol* alternative angle through use of removable stop.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com