Toggle Latches
adjustable with padlock hasp.
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.31 | 0% |
20-49 | £ 4.51 | 15% |
50-99 | £ 3.98 | 25% |
100-199 | £ 3.45 | 35% |
200-499 | £ 3.19 | 40% |
500+ | £ 2.66 | 50% |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 10mm length of adjustment.
Use padlock of 6mm dia. or less.