Toggle Latches
adjustable with padlock hasp.
Price & Availability | Article | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | h2 | |||||||||||||||||||||
J0602.AC0008 | Zinc Plated | 60 to 70 | 27 | 25.5 | 4.2 | 6 | 18 | ||||||||||||||||||||||
£ 5.31 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
Finish Zinc Plated l1 60 to 70 h1 27 w1 25.5 Ø d1 4.2 Ø d2 6 h2 18 | |||||||||||||||||||||||||||||
J0602.AC0030 | Stainless Steel | 60 to 70 | 27 | 25.5 | 4.2 | 6 | 18 | ||||||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 116 Need more? Please call us.
Finish Stainless Steel l1 60 to 70 h1 27 w1 25.5 Ø d1 4.2 Ø d2 6 h2 18 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | w2 | w3 | Load max. N | Tension max. N | |||||||||||||||||||||
J0602.AC0008 | 55 | 14 | 25 | 4 | 6 | 14 | 8 | 1000 | 1400 | ||||||||||||||||||||||
£ 5.31 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
Weight
g 55 l2 14 l3 25 l4 4 l5 6 w2 14 w3 8 Load
max.
N 1000 Tension
max.
N 1400 | |||||||||||||||||||||||||||||||
J0602.AC0030 | 55 | 14 | 25 | 4 | 6 | 14 | 8 | 1000 | 1400 | ||||||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 116 Need more? Please call us.
Weight
g 55 l2 14 l3 25 l4 4 l5 6 w2 14 w3 8 Load
max.
N 1000 Tension
max.
N 1400 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 10mm length of adjustment.
Use padlock of 6mm dia. or less.