Bar Latches
with thumb screw - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 8.50 | 0% |
20-49 | £ 7.65 | 10% |
50-99 | £ 7.23 | 15% |
100-499 | £ 6.38 | 25% |
500+ | £ 5.53 | 35% |
Stainless steel.
Not supplied: fixing screws.
Push button to adjust/move bolt.
l3 max. extension of latch bolt stroke= 14,5mm.