Bar Latches
with thumb screw - s/s
Price & Availability | Article | l1 | l2 stroke | l3 | h1 | h2 | h3 | h4 | h5 | Ø d1 | w1 | w2 | w3 | w4 | ||||||||||||||||||
J6266.AW0010 | 83 | 9.5 | 34 | 28 | 16.5 | 12.7 | 3 | 1.5 | 5.3 | 39 | 12.7 | 39 | 26.9 | |||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
l1 83 l2 stroke 9.5 l3 34 h1 28 h2 16.5 h3 12.7 h4 3 h5 1.5 Ø d1 5.3 w1 39 w2 12.7 w3 39 w4 26.9 |
Body: steel, zinc plated.
Mounted via 2 x M5 screws (not supplied).
Easy actuation using pull ring, catch has stroke of 9,5mm.