Bar Latches
with thumb screw - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.53 | 0% |
20-49 | £ 3.18 | 10% |
50-99 | £ 3.00 | 15% |
100-499 | £ 2.65 | 25% |
500+ | £ 2.29 | 35% |
Body: steel, zinc plated.
Mounted via 2 x M5 screws (not supplied).
Easy actuation using pull ring, catch has stroke of 9,5mm.