The Extended Grip section is ideal for applications where the Cam offset is not quite enough. There are 2 main types of these extended grip fasteners either the ones with the stepped Cams for if you require a gradual tightening mechanism over 270 degrees, used mostly if the grip distance is varying. These are Ideal for any kind of sound proofing application. Alternatively these come with a fixed extended grip for when you only have one distance you need to grip to.
Cam Latches - Extended Body