Price & Availability | Article | Insert driver | lh | dt door thickness max. | a | b | ||||||||||||||||||
A1241.AW0311 | Square 7 | 40 | 30 | 32 | 6 | |||||||||||||||||||
£ 7.15 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Insert driver Square 7 lh 40 dt door thickness
max. 30 a 32 b 6 | ||||||||||||||||||||||||
A1241.AW0411 | Square 7 | 50 | 40 | 32 | 6 | |||||||||||||||||||
£ 7.84 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
Insert driver Square 7 lh 50 dt door thickness
max. 40 a 32 b 6 |
Body: die cast zinc, chrome plated. Insert fitted with O'ring to achieve IP54 rating.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU & rubber.
Stepped cam: die cast zinc, 9mm step over 270° rotation, 60mm dia.
Not supplied: KEY - order separately.
Order keys separately. Suitable keys - A0102.
Stepped cam ideal for air conditioning units, sound proof or isolation doors. Very tight closure of door possible, due to stepped cam over a 270° rotation.
Sold subject to pack quantity.