Cam Latch Flexi-System
insert driver - stepped - extd
Units | Price/unit after discount | Applied Discount |
1-19 | £ 7.15 | 0% |
20-49 | £ 6.44 | 10% |
50-99 | £ 6.08 | 15% |
100-499 | £ 5.36 | 25% |
500+ | £ 4.65 | 35% |
Body: die cast zinc, chrome plated. Insert fitted with O'ring to achieve IP54 rating.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU & rubber.
Stepped cam: die cast zinc, 9mm step over 270° rotation, 60mm dia.
Not supplied: KEY - order separately.
Order keys separately. Suitable keys - A0102.
Stepped cam ideal for air conditioning units, sound proof or isolation doors. Very tight closure of door possible, due to stepped cam over a 270° rotation.
Sold subject to pack quantity.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com