Price & Availability | Article | Insert driver | a | b | lh | ||||||||||||||||||
A1168.AW0007 | Square 7 | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 7 a 29 b 6.5 lh 18 | |||||||||||||||||||||||
A1168.AW0008 | Square 8 | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 8 a 29 b 6.5 lh 18 | |||||||||||||||||||||||
A1168.AW0017 | Triangle 7 | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 7 a 29 b 6.5 lh 18 | |||||||||||||||||||||||
A1168.AW0018 | Triangle 8 | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 8 a 29 b 6.5 lh 18 | |||||||||||||||||||||||
A1168.AW0103 | 3mm Double Bit | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 3mm Double Bit a 29 b 6.5 lh 18 | |||||||||||||||||||||||
A1168.AW0104 | 4mm Double Bit | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
Insert driver 4mm Double Bit a 29 b 6.5 lh 18 | |||||||||||||||||||||||
A1168.AW0124 | Slotted (2x4) | 29 | 6.5 | 18 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Slotted (2x4) a 29 b 6.5 lh 18 |
Body & Insert: die cast zinc, bright chrome plated. Insert fitted with O'ring to achieve IP54 rating.
Supplied with:
Cap: dust-proof.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quater turn opening or closing.