Price & Availability | Article | Type | d1 | h1 | d2 | lh | Finish | ||||||||||||||||||
A1161.AW0310 | Black Coated | 33 | 19 | 21 | 18 | black coated | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 228 Need more? Please call us.
Type Black Coated d1 33 h1 19 d2 21 lh 18 Finish black coated |
Body & Handle: die cast zinc, pocked black powder or chrome plated.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
The wing knob can be locked by two sizes of padlock max. shackle dia. 7.5mm or 10mm. See technical diagram (padlock not supplied).
Panel thickness (ts) is 1 to 6mm max.
Sold subject to pack quantity.