Price & Availability | Article | Key type | w1 | h1 | lh | ||||||||||||||||||
A2504.AW0318 | Blank - No Lock | 60 | 30 | 18 | |||||||||||||||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
Key type Blank - No Lock w1 60 h1 30 lh 18 | |||||||||||||||||||||||
A2504.AW0336 | Blank - No Lock | 60 | 30 | 36 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
Key type Blank - No Lock w1 60 h1 30 lh 36 | |||||||||||||||||||||||
A2504.AW0362 | Blank - No Lock | 60 | 30 | 62 | |||||||||||||||||||
£ 6.90 per unit (click for quantity discounts) Ready to despatch 74 Need more? Please call us.
Key type Blank - No Lock w1 60 h1 30 lh 62 |
Body: die cast zinc, black powder coated.
Fitted with O'ring to achieve IP54 rating.
Not Supplied Cam: steel, white zinc-plated.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.