Price & Availability | Article | Body finish | Type | a | b | lh | ||||||||||||||||||
A2526.AW0010 | Black Coated | Padlockable | 32 | 36 | 18 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Body finish Black Coated Type Padlockable a 32 b 36 lh 18 | ||||||||||||||||||||||||
A2526.AW0020 | Stainless Steel | Padlockable | 32 | 36 | 18 | |||||||||||||||||||
£ 37.51 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Body finish Stainless Steel Type Padlockable a 32 b 36 lh 18 |
Type One: Body & handle: die cast zinc, black coated. Fitted with O'ring to achieve IP54 rating.
Type Two: Body & handle: stainless steel.
Not Supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter-turn opening or closing, padlockable. Reversible housing allows for left or right hand turning of handle.