Price & Availability | Article | Body finish | Type | a | b | lh | ||||||||||||||||||
A2528.AW0018 | Black Coated | Padlockable | 32 | 35 | 18 | |||||||||||||||||||
£ 12.02 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Body finish Black Coated Type Padlockable a 32 b 35 lh 18 |
Body: die cast zinc, black powder coated.
Handle & lock panel: aluminium, black powder coated.
Not Supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, and A0240. Select "with projection" cam type to prevent cam rotating over 45º.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Suitable for padlocks with max. 13mm dia. shackle.
L- handle padlockable to fixed plate on enclosure for extra security.