The Lever Catches are mainly used in applications where the door has no handle or knob to provide concealed or flush looking latching mechanism for the door or panel. These come in 2 major designs, either for doors with a slight overhang around the frame so the fingertip control latch can be installed at the bottom of the door or panel or alternatively the snap in design for applications when a sleek flush looking handle is required.
Lever Catches