Tension Catches
Price & Availability | Article | Push in force kgf | Pulling force kgf | a | b | c | d | Ø e1 | Ø e2 | ||||||||||||||||||
E4000.AC0040 | 4.4 | 3.0 | 42.5 | 35 | 8.0 | 6.3 | 3.2 | 6.2 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 148 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Push in force
kgf 4.4 Pulling force
kgf 3.0 a 42.5 b 35 c 8.0 d 6.3 Ø e1 3.2 Ø e2 6.2 | |||||||||||||||||||||||||||
E4000.AC0050 | 4.1 | 3.3 | 50.0 | 40 | 10.0 | 8.4 | 4.2 | 8.2 | |||||||||||||||||||
£ 5.80 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Push in force
kgf 4.1 Pulling force
kgf 3.3 a 50.0 b 40 c 10.0 d 8.4 Ø e1 4.2 Ø e2 8.2 | |||||||||||||||||||||||||||
E4000.AC0070 | 4.6 | 3.5 | 70.0 | 60 | 13.5 | 13.0 | 4.2 | 8.2 | |||||||||||||||||||
£ 9.91 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Push in force
kgf 4.6 Pulling force
kgf 3.5 a 70.0 b 60 c 13.5 d 13.0 Ø e1 4.2 Ø e2 8.2 |
Price & Availability | Article | Weight g | f | g | h | i | j | k | l | Ø m1 | Ø m2 | n | p | q | r | s | ||||||||||||||||||
E4000.AC0040 | 16 | 26.7 | 7.5 | 2.5 | 25 | 16 | 7.5 | 5.5 | 3.2 | 6.2 | 8.8 | 2.5 | 3.7 | 6.5 | 14.0 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 148 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 16 f 26.7 g 7.5 h 2.5 i 25 j 16 k 7.5 l 5.5 Ø m1 3.2 Ø m2 6.2 n 8.8 p 2.5 q 3.7 r 6.5 s 14.0 | ||||||||||||||||||||||||||||||||||
E4000.AC0050 | 26 | 29.8 | 9.5 | 3.0 | 30 | 20 | 9.0 | 7.3 | 4.2 | 8.2 | 9.8 | 2.5 | 4.7 | 7.4 | 16.0 | |||||||||||||||||||
£ 5.80 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 26 f 29.8 g 9.5 h 3.0 i 30 j 20 k 9.0 l 7.3 Ø m1 4.2 Ø m2 8.2 n 9.8 p 2.5 q 4.7 r 7.4 s 16.0 | ||||||||||||||||||||||||||||||||||
E4000.AC0070 | 70 | 49.0 | 13.0 | 4.0 | 42 | 30 | 10.5 | 11.0 | 4.2 | 8.2 | 14.2 | 3.0 | 8.2 | 11.0 | 21.2 | |||||||||||||||||||
£ 9.91 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 70 f 49.0 g 13.0 h 4.0 i 42 j 30 k 10.5 l 11.0 Ø m1 4.2 Ø m2 8.2 n 14.2 p 3.0 q 8.2 r 11.0 s 21.2 |
Body: zinc alloy, chrome finish.
Ball: ball bearing stainless steel.