Tension Catches
Price & Availability | Article | h1 | l1 | w1 | w2 | Load max. N | ||||||||||||||||||
E4500.AW0010 | 21 | 114 | 46 | 75.7 | 10.000 | |||||||||||||||||||
£ 16.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 21 l1 114 w1 46 w2 75.7 Load
max.
N 10.000 |
steel, zinc plated
Robust latch for doors and panels. The rotary action of the locking jaws provides secure fastening in a push-to-close action. Suitable for entry doors, engine covers, baggage doors and access panels.
Push to close. Actuation of lever releases lock hook to allow opening.