Toggle Latches
with padlock shackle, s/s
Price & Availability | Article | Finish | l1 | h1 ±0.5 | w1 ±0.5 | Ø d1 | Ø d2 | Ø d3 | h2 | h3 | l2 | |||||||||||||||||||||
J0420.AC0004 | Zinc Plated Steel | 193.5 | 19 | 43 | 5.3 | 4 | 11 | 30.5 | 20.5 | 112 | ||||||||||||||||||||||
£ 2.95 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
Finish Zinc Plated Steel l1 193.5 h1
±0.5 19 w1
±0.5 43 Ø d1 5.3 Ø d2 4 Ø d3 11 h2 30.5 h3 20.5 l2 112 | ||||||||||||||||||||||||||||||||
J0420.AC0030 | Stainless Steel | 193.5 | 19 | 43 | 5.3 | 4 | 11 | 30.5 | 20.5 | 112 | ||||||||||||||||||||||
£ 13.47 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
Finish Stainless Steel l1 193.5 h1
±0.5 19 w1
±0.5 43 Ø d1 5.3 Ø d2 4 Ø d3 11 h2 30.5 h3 20.5 l2 112 |
Price & Availability | Article | Weight g | l3 | l4 ±0.5 | l5 | l6 | l7 ±0.5 | l8 | l9 | l10 ±0.5 | w2 ±0.5 | w3 | l11 | Load max. N | Tension max. N | |||||||||||||||||||||
J0420.AC0004 | 190 | 21.5 | 90 | 66 | 31.5 | 58.5 | 25.5 | 15 | 23.5 | 30 | 27 | 82.5 | 2000 | 4000 | ||||||||||||||||||||||
£ 2.95 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
Weight
g 190 l3 21.5 l4
±0.5 90 l5 66 l6 31.5 l7
±0.5 58.5 l8 25.5 l9 15 l10
±0.5 23.5 w2
±0.5 30 w3 27 l11 82.5 Load
max.
N 2000 Tension
max.
N 4000 | ||||||||||||||||||||||||||||||||||||
J0420.AC0030 | 190 | 21.5 | 90 | 66 | 31.5 | 58.5 | 25.5 | 15 | 23.5 | 30 | 27 | 82.5 | 2000 | 4000 | ||||||||||||||||||||||
£ 13.47 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
Weight
g 190 l3 21.5 l4
±0.5 90 l5 66 l6 31.5 l7
±0.5 58.5 l8 25.5 l9 15 l10
±0.5 23.5 w2
±0.5 30 w3 27 l11 82.5 Load
max.
N 2000 Tension
max.
N 4000 |
Steel, Fe P02 + P12, UNI5866, Zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.