Toggle Latches
with padlock shackle, s/s
Price & Availability | Article | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 | l2 | l3 | l4 | |||||||||||||||||||||
J0552.AC0004 | Zinc Plated Steel | 114 | 17 | 28 | 4.1 | 3 | 5.5 | 14 | 72 | 17 | 55 | ||||||||||||||||||||||
£ 1.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Zinc Plated Steel l1 114 h1 17 w1 28 Ø d1 4.1 Ø d2 3 Ø d3 5.5 h2 14 l2 72 l3 17 l4 55 | |||||||||||||||||||||||||||||||||
J0552.AC0030 | Stainless Steel | 114 | 17 | 28 | 4.1 | 3 | 5.5 | 14 | 72 | 17 | 55 | ||||||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
Finish Stainless Steel l1 114 h1 17 w1 28 Ø d1 4.1 Ø d2 3 Ø d3 5.5 h2 14 l2 72 l3 17 l4 55 |
Price & Availability | Article | Weight g | l5 | l6 | l7 | l8 | l9 ±0.5 | l10 | w2 | w3 | l11 | Load max. N | Tension max. N | |||||||||||||||||||||
J0552.AC0004 | 55 | 21 | 15.5 | 18.7 | 15.5 | 40.5 | 15 | 19 | 12 | 5 | 1000 | 2500 | ||||||||||||||||||||||
£ 1.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 55 l5 21 l6 15.5 l7 18.7 l8 15.5 l9
±0.5 40.5 l10 15 w2 19 w3 12 l11 5 Load
max.
N 1000 Tension
max.
N 2500 | ||||||||||||||||||||||||||||||||||
J0552.AC0030 | 55 | 21 | 15.5 | 18.7 | 15.5 | 40.5 | 15 | 19 | 12 | 5 | 1000 | 2500 | ||||||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
Weight
g 55 l5 21 l6 15.5 l7 18.7 l8 15.5 l9
±0.5 40.5 l10 15 w2 19 w3 12 l11 5 Load
max.
N 1000 Tension
max.
N 2500 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI304, UNI x5crNi.
Supplied with counter strike. Use a padlock of 5,5mm dia. or less.