Draw Latches
s/s - spring loaded
Price & Availability | Article | Finish | l1 | w1 | h | Ø d1 | l2 | l3 | l4 | l5 | w2 | w3 | Load max. N | Tension max. N | Weight g | |||||||||||||||||||||
J0620.AC0008 | Zinc Plated | 60 to 63 | 37 | 12.5 | 3.2 | 38 to 41 | 4 | 10 | 5.5 | 14 | 15 | 500 | 1500 | 35 | ||||||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 156 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Zinc Plated l1 60 to 63 w1 37 h 12.5 Ø d1 3.2 l2 38 to 41 l3 4 l4 10 l5 5.5 w2 14 w3 15 Load
max.
N 500 Tension
max.
N 1500 Weight
g 35 | ||||||||||||||||||||||||||||||||||||
J0620.AC0030 | Stainless Steel | 60 to 63 | 37 | 12.5 | 3.2 | 38 to 41 | 4 | 10 | 5.5 | 14 | 15 | 500 | 1500 | 35 | ||||||||||||||||||||||
£ 8.19 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless Steel l1 60 to 63 w1 37 h 12.5 Ø d1 3.2 l2 38 to 41 l3 4 l4 10 l5 5.5 w2 14 w3 15 Load
max.
N 500 Tension
max.
N 1500 Weight
g 35 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI304, UNI x5crNi.
Supplied with counter strike.