Draw Latches
s/s - spring loaded
Price & Availability | Article | Finish | l1 | w1 ±0.5 | h ±0.5 | Ø d1 | Ø d2 | l2 | l3 | l4 ±0.5 | |||||||||||||||||||||
J0400.AC0004 | Zinc Plated Steel | 193.5 | 43 | 19 | 5.3 | 4 | 112 | 21.5 | 90 | ||||||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Zinc Plated Steel l1 193.5 w1
±0.5 43 h
±0.5 19 Ø d1 5.3 Ø d2 4 l2 112 l3 21.5 l4
±0.5 90 | |||||||||||||||||||||||||||||||
J0400.AC0030 | Stainless Steel | 193.5 | 43 | 19 | 5.3 | 4 | 112 | 21.5 | 90 | ||||||||||||||||||||||
£ 13.08 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless Steel l1 193.5 w1
±0.5 43 h
±0.5 19 Ø d1 5.3 Ø d2 4 l2 112 l3 21.5 l4
±0.5 90 |
Price & Availability | Article | Weight g | l5 | l6 | l7 ±0.5 | l8 | l9 | w2 ±0.5 | w3 | Load max. N | Tension max. N | |||||||||||||||||||||
J0400.AC0004 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 30 | 27 | 2000 | 4000 | ||||||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 190 l5 66 l6 31.5 l7
±0.5 58.5 l8 25.5 l9 15 w2
±0.5 30 w3 27 Load
max.
N 2000 Tension
max.
N 4000 | ||||||||||||||||||||||||||||||||
J0400.AC0030 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 30 | 27 | 2000 | 4000 | ||||||||||||||||||||||
£ 13.08 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 190 l5 66 l6 31.5 l7
±0.5 58.5 l8 25.5 l9 15 w2
±0.5 30 w3 27 Load
max.
N 2000 Tension
max.
N 4000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.