The Full Extension Draw slide are designed to have a wide range of load bearings, from 200 Kg per pair on the P2000's designed for large industrial applications. To the more small scale 20 Kg's of the P2700's which are designed for more small scale applications such as furniture draw slides. Due to the material of the slides and the exposed ball bearing sections on these slides they are all mainly designed for internal clean applications so as to ensure that they will not corrode and no contaminants can get into the slide to ensure they work to their full potential.
Drawer Slides - Full Extension