Drawer Slide Full Extn
50 - 200 Kg load per pair
Price & Availability | Article | Slide length sl | Slide travel tr | c | d | e | f | g | h | i | o | Load/pair max. kg | Weight g | |||||||||||||||
P2500.AC0250 | 250 | 254 | 160 | - | - | - | - | - | 160 | - | 30 | 300 | ||||||||||||||||
£ 3.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 250 Slide travel tr 254 c 160 d - e - f - g - h - i 160 o - Load/pair
max.
kg 30 Weight
g 300 | ||||||||||||||||||||||||||||
P2500.AC0300 | 300 | 305 | 96 | 192 | 160 | - | - | - | 224 | - | 30 | 400 | ||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 305 c 96 d 192 e 160 f - g - h - i 224 o - Load/pair
max.
kg 30 Weight
g 400 | ||||||||||||||||||||||||||||
P2500.AC0350 | 350 | 356 | 128 | 256 | 150 | - | - | - | 224 | - | 30 | 450 | ||||||||||||||||
£ 4.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 356 c 128 d 256 e 150 f - g - h - i 224 o - Load/pair
max.
kg 30 Weight
g 450 | ||||||||||||||||||||||||||||
P2500.AC0400 | 400 | 406 | 128 | 320 | 150 | - | - | 224 | 288 | - | 30 | 500 | ||||||||||||||||
£ 5.59 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 406 c 128 d 320 e 150 f - g - h 224 i 288 o - Load/pair
max.
kg 30 Weight
g 500 | ||||||||||||||||||||||||||||
P2500.AC0450 | 450 | 457 | 160 | 352 | 150 | - | - | 224 | 352 | - | 30 | 510 | ||||||||||||||||
£ 6.05 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 457 c 160 d 352 e 150 f - g - h 224 i 352 o - Load/pair
max.
kg 30 Weight
g 510 | ||||||||||||||||||||||||||||
P2500.AC0500 | 500 | 508 | 192 | 416 | 160 | 224 | 288 | 352 | 416 | - | 30 | 650 | ||||||||||||||||
£ 9.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 508 c 192 d 416 e 160 f 224 g 288 h 352 i 416 o - Load/pair
max.
kg 30 Weight
g 650 | ||||||||||||||||||||||||||||
P2500.AC0550 | 550 | 552 | 224 | 448 | 160 | 224 | 288 | 352 | 416 | 480 | 30 | 700 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Slide length sl 550 Slide travel tr 552 c 224 d 448 e 160 f 224 g 288 h 352 i 416 o 480 Load/pair
max.
kg 30 Weight
g 700 |
Cold rolled steel, zinc plated.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.