Door Stays
multi-stop - s/s
Price & Availability | Article | Door opening angle max. | Weight g | ||||||||||||||||||
N2000.AC0010 | 90° | 338 | |||||||||||||||||||
£ 95.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door opening angle
max. 90° Weight
g 338 |
Stainless steel, AISI 304, with polyacetal (POM) latch.
Holds handle open at multiple angles. Slide lock lever to lock/unlock stay.
For outward opening doors only.
Max. door size:
h = 2000mm
w = 600 - 910mm
t = 25 - 45mm
See installation table below.