Door Stays
multi-stop - s/s
Price & Availability | Article | Hand | l1 | d | h1 | h2 | h3 | h4 | l2 | w1 | w2 | ||||||||||||||||||
N2120.AW0020 | Left | 70 | 2-Ø4,2 Ø6,2X90° | 43 | 12 | 2.0 | 18 | 85 | 13.5 | 12 | |||||||||||||||||||
£ 2.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hand Left l1 70 d 2-Ø4,2 Ø6,2X90° h1 43 h2 12 h3 2.0 h4 18 l2 85 w1 13.5 w2 12 | |||||||||||||||||||||||||||||
N2120.AW0120 | Right | 70 | 2-Ø4,2 Ø6,2X90° | 43 | 12 | 2.0 | 18 | 85 | 13.5 | 12 | |||||||||||||||||||
£ 2.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hand Right l1 70 d 2-Ø4,2 Ø6,2X90° h1 43 h2 12 h3 2.0 h4 18 l2 85 w1 13.5 w2 12 |
Body: steel, chrome plated.
Select left or right handed - please refer to table. Ideal for screw or weld-on mounting.