Price & Availability | Article | Type | Acceptable load bearing single min.| max. kg/cm | Acceptable load bearing pair min.| max. kg/cm | Weight g | ||||||||||||||||||
N0200.AC0010 | Left | 20 - 70 | 40 - 140 | 210 | |||||||||||||||||||
£ 21.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left Acceptable load bearing single
min.| max.
kg/cm 20 - 70 Acceptable load bearing pair
min.| max.
kg/cm 40 - 140 Weight
g 210 |
Zinc alloy, steel,
bright nickel finish.
Supplied with screws (3,5x15)
For use with lids which are top opening, with piano, butt or drop hinges.
Designed to control speed at which a suitable lid closes and hence prevent lid slamming shut. Opening angle of 70° - 105°. Temperature range - 0° to +40°C. Speed of closure adjustable via screw located at end of stay.
Stay has a sprung elbow section which must be released prior to closing lid - please take care not to catch fingers when handling.
For use with relatively light weight cabinet or furniture lids. Improper application, or use on a lid not within recommended size and load bearing value, may lead to stay being overcome and slamming of lid.
1) Checking Application Suitability:
1) Check Lid Size:
One Stay used:
a) Max 35cm wide
AND
b) within acceptable lid width.
Height combination - see chart.
Two Stays used:
a)Max 120cm wide
AND
b) within acceptable lid width/height combination - see chart.
2) Secondly, check load bearing value.
2) Check Load Bearing Value (T):
T (Load Bearing Value of stay Kg/cm) = 1/2 Door Height cm x Door Weight Kg
If using only one stay-
Acceptable load bearing (T) between min. 20 to max 70 Kg/cm.
If using two stays-
Acceptable load bearing (T) between min. 40 to max 140 Kg/cm.