Price & Availability | Article | Type | Acceptable load bearing pair min.|max. kg/cm | Hand | Weight g | ||||||||||||||||||
N0440.AC0020 | Light Duty | 140 to 200 | Left | 280 | |||||||||||||||||||
£ 22.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Light Duty Acceptable load bearing pair
min.|max.
kg/cm 140 to 200 Hand Left Weight
g 280 | |||||||||||||||||||||||
N0440.AC0025 | Medium Duty | 200 to 250 | Left | 290 | |||||||||||||||||||
£ 22.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Medium Duty Acceptable load bearing pair
min.|max.
kg/cm 200 to 250 Hand Left Weight
g 290 | |||||||||||||||||||||||
N0440.AC0030 | Heavy Duty | 250 to 300 | Left | 310 | |||||||||||||||||||
£ 23.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Heavy Duty Acceptable load bearing pair
min.|max.
kg/cm 250 to 300 Hand Left Weight
g 310 | |||||||||||||||||||||||
N0440.AC0120 | Light Duty | 140 to 200 | Right | 280 | |||||||||||||||||||
£ 22.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Light Duty Acceptable load bearing pair
min.|max.
kg/cm 140 to 200 Hand Right Weight
g 280 | |||||||||||||||||||||||
N0440.AC0125 | Medium Duty | 200 to 250 | Right | 290 | |||||||||||||||||||
£ 22.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Medium Duty Acceptable load bearing pair
min.|max.
kg/cm 200 to 250 Hand Right Weight
g 290 | |||||||||||||||||||||||
N0440.AC0130 | Heavy Duty | 250 to 300 | Right | 310 | |||||||||||||||||||
£ 23.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Heavy Duty Acceptable load bearing pair
min.|max.
kg/cm 250 to 300 Hand Right Weight
g 310 |
Arm: zinc alloy, steel, bright nickel finish.
Body: plastic.
For use with lids which are top opening, with piano, butt or concealed hinges. Designed to hold door in open position.
Designed to control speed at which a suitable lid closes, to prevent lid slamming shut. For use in pairs.
Opening angle of 70º. Temperature range 0º to 40ºC.
Improper application, or use on a lid not within recommended size and load bearing
value, may lead to stay being overcome and slamming of lid.
Application must be within both the min. and max. load bearing value, stays are for use in pairs see above table.
Check Load Bearing Value (T):
t (Load Bearing Value of stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.