| Price & Availability | Article | Type | Components | Modes of interlock | ||||||||||||||||||
| B8900.AC0105 | Type One | Solenoid Interlock | Power to Unlock | |||||||||||||||||||
£ 885.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One Components Solenoid Interlock Modes of interlock Power to Unlock | ||||||||||||||||||||||
| B8900.AC0110 | Type One | Solenoid Interlock | Power to Lock | |||||||||||||||||||
£ 885.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One Components Solenoid Interlock Modes of interlock Power to Lock | ||||||||||||||||||||||
| B8900.AC0120 | Type One | Actuator | - | |||||||||||||||||||
£ 46.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One Components Actuator Modes of interlock - | ||||||||||||||||||||||
| B8900.AC0205 | Type Two | Solenoid Interlock | Power to Unlock | |||||||||||||||||||
£ 919.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two Components Solenoid Interlock Modes of interlock Power to Unlock | ||||||||||||||||||||||
| B8900.AC0210 | Type Two | Solenoid Interlock | Power to Lock | |||||||||||||||||||
£ 919.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two Components Solenoid Interlock Modes of interlock Power to Lock | ||||||||||||||||||||||
| B8900.AC0220 | Type Two | Actuator | - | |||||||||||||||||||
£ 96.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two Components Actuator Modes of interlock - | ||||||||||||||||||||||
Type one: Enclosure: glass fibre reinforced plastic.
Actuator and locking bolt: stainless steel 1.4301.
Contact material: silver.
Type two: Enclosure: glass fibre reinforced plastic.
Actuator and Locking Bolt: zinc plated steel/zinc die cast, chromated.
Contact material: silver.
The switching element and actuator of the solenoid interlock are functionally separated and are only brought together on opening or closing of the door/enclosure. A latching bolt provides connection and prevents the actuator being disconnected from interlock.
Two interlock modes are available:
- Power to Unlock: spring pressure of the latching bolt prevents the actuator from being disconnected. When the de-interlocking coil is energised, the interlock is released and the enclosure can be opened.
- Power to Lock: operation is the reverse of the Power to Unlock mode.