Price & Availability | Article | Type | Body | Lock type | Handle | Padlockable | Key type | l | w | lh | ||||||||||||||||||
B1088.AW0010 | One | Zinc | 40 Euro | Zinc | No | Keyed Alike | 160 | 34 | 19 | |||||||||||||||||||
£ 28.35 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
Type One Body Zinc Lock type 40 Euro Handle Zinc Padlockable No Key type Keyed Alike l 160 w 34 lh 19 | ||||||||||||||||||||||||||||
B1088.AW0310 | Two | Polyamide | 40 Euro | Zinc | No | Keyed Alike | 160 | 34 | 19 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Two Body Polyamide Lock type 40 Euro Handle Zinc Padlockable No Key type Keyed Alike l 160 w 34 lh 19 | ||||||||||||||||||||||||||||
B1088.AW0020 | One | Zinc | 40 Euro | Zinc | Yes | Keyed Alike | 160 | 34 | 19 | |||||||||||||||||||
£ 29.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type One Body Zinc Lock type 40 Euro Handle Zinc Padlockable Yes Key type Keyed Alike l 160 w 34 lh 19 | ||||||||||||||||||||||||||||
B1088.AW0320 | Two | Polyamide | 40 Euro | Zinc | Yes | Keyed Alike | 160 | 34 | 19 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Two Body Polyamide Lock type 40 Euro Handle Zinc Padlockable Yes Key type Keyed Alike l 160 w 34 lh 19 |
Type One: Body & Handle: die cast zinc, black powder coated.
Type Two: Body: Polyamide PA6, black. Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
90 degree handle rotation combines with rod latch to open or close. All die cast metal construction provides higher strength than standard models. Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 1 to 4mm. For use inside of cabinet gasket. Universal left/right.