Price & Availability | Article | Finish | Lock type | Key type | l1 | w1 | lh | ||||||||||||||||||
B1281.AW0010 | Black, Plastic | Std. Cylinder | Keyed Alike | 160 | 35 | 16 | |||||||||||||||||||
£ 26.21 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
Finish Black, Plastic Lock type Std. Cylinder Key type Keyed Alike l1 160 w1 35 lh 16 |
Body & Handle: polyamide PA6, black.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
For use in electrical cabinets, telecom racks or enclosures. Max. panel thickness of 2mm. For use inside of cabinet gasket. Universal left/right.