Price & Availability | Article | Type | Lock type | Padlockable | Key type | l | w | lh | ||||||||||||||||||
B1285.AW0010 | With Button | Std. Cylinder | No | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||
£ 20.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type With Button Lock type Std. Cylinder Padlockable No Key type Keyed Alike l 158 w 34 lh 19 | ||||||||||||||||||||||||||
B1285.AW0020 | With Button | Std. Cylinder | Yes | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type With Button Lock type Std. Cylinder Padlockable Yes Key type Keyed Alike l 158 w 34 lh 19 | ||||||||||||||||||||||||||
B1285.AW0030 | W/o Button | Std. Cylinder | No | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||
£ 21.57 per unit (click for quantity discounts) Ready to despatch 134 Need more? Please call us.
Type W/o Button Lock type Std. Cylinder Padlockable No Key type Keyed Alike l 158 w 34 lh 19 | ||||||||||||||||||||||||||
B1285.AW0040 | W/o Button | Std. Cylinder | Yes | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Type W/o Button Lock type Std. Cylinder Padlockable Yes Key type Keyed Alike l 158 w 34 lh 19 |
Body & Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: please order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.