A-V Metal-Rubber Bushes
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 37.10 | 0% |
| 5-19 | £ 33.39 | 10% |
| 20-39 | £ 29.68 | 20% |
| 40-99 | £ 25.97 | 30% |
| 100+ | £ 22.26 | 40% |
Rubber on steel.
Useful to isolate vibration and reduce noise. The internal bush can move axially, radially, torsionally and pendular.
Install by only pushing on external ring when putting into place.