Price & Availability | Article | d1 | w1 | h1 | d2 | w2 | Load max. kgf | ||||||||||||||||||
61931.W0025 | M 8 | 75 | 120 | 12 | 50 | 25 | |||||||||||||||||||
£ 26.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 75 h1 120 d2 12 w2 50 Load
max.
kgf 25 | |||||||||||||||||||||||||
61931.W0050 | M 8 | 75 | 120 | 12 | 50 | 50 | |||||||||||||||||||
£ 26.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 75 h1 120 d2 12 w2 50 Load
max.
kgf 50 | |||||||||||||||||||||||||
61931.W0075 | M 8 | 75 | 120 | 12 | 50 | 75 | |||||||||||||||||||
£ 27.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 75 h1 120 d2 12 w2 50 Load
max.
kgf 75 | |||||||||||||||||||||||||
61931.W0100 | M 8 | 75 | 120 | 12 | 50 | 100 | |||||||||||||||||||
£ 31.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 75 h1 120 d2 12 w2 50 Load
max.
kgf 100 | |||||||||||||||||||||||||
61931.W0125 | M 8 | 75 | 120 | 12 | 50 | 125 | |||||||||||||||||||
£ 37.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 75 h1 120 d2 12 w2 50 Load
max.
kgf 125 | |||||||||||||||||||||||||
61931.W0150 | M12 | 120 | 160 | 16 | 80 | 150 | |||||||||||||||||||
£ 72.53 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 120 h1 160 d2 16 w2 80 Load
max.
kgf 150 | |||||||||||||||||||||||||
61931.W0200 | M12 | 120 | 160 | 16 | 80 | 200 | |||||||||||||||||||
£ 75.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 120 h1 160 d2 16 w2 80 Load
max.
kgf 200 | |||||||||||||||||||||||||
61931.W0250 | M12 | 120 | 160 | 16 | 80 | 250 | |||||||||||||||||||
£ 79.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 120 h1 160 d2 16 w2 80 Load
max.
kgf 250 | |||||||||||||||||||||||||
61931.W0350 | M12 | 120 | 160 | 16 | 80 | 350 | |||||||||||||||||||
£ 84.62 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 120 h1 160 d2 16 w2 80 Load
max.
kgf 350 | |||||||||||||||||||||||||
61931.W0500 | M14 | 140 | 180 | 18 | 100 | 500 | |||||||||||||||||||
£ 161.90 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 w1 140 h1 180 d2 18 w2 100 Load
max.
kgf 500 | |||||||||||||||||||||||||
61931.W0750 | M14 | 140 | 180 | 18 | 100 | 750 | |||||||||||||||||||
£ 168.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 w1 140 h1 180 d2 18 w2 100 Load
max.
kgf 750 |
Zinc plated steel (anti-corrosive treatment).
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.