A-V Pads
| Price & Availability | Article | l1 | l2 | h1 | Compression max. | Load max. kgf/cm² | ||||||||||||||||||
| 61780.W0210 | 210 | 10 | 14 | 2 | 8 | |||||||||||||||||||
£ 65.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 210 l2 10 h1 14 Compression
max. 2 Load
max.
kgf/cm² 8 | ||||||||||||||||||||||||
| 61780.W0302 | 300 | 10 | 5 | 1 | 8 | |||||||||||||||||||
£ 37.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 l2 10 h1 5 Compression
max. 1 Load
max.
kgf/cm² 8 | ||||||||||||||||||||||||
| 61780.W0301 | 300 | 10 | 7 | 1.6 | 8 | |||||||||||||||||||
£ 41.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 l2 10 h1 7 Compression
max. 1.6 Load
max.
kgf/cm² 8 | ||||||||||||||||||||||||
| 61780.W0500 | 500 | 10 | 7 | 1 | 8 | |||||||||||||||||||
£ 91.59 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 l2 10 h1 7 Compression
max. 1 Load
max.
kgf/cm² 8 | ||||||||||||||||||||||||
Rubber (hardness - 55 Shore A).
The pad can be cut to suit the application as required.
Differs from a plain rubber mat as the squared units can deform - improving its anti-vibration features.
High frequency isolation (30-40Hz).
Own frequency 18Hz.