A-V Pads
| Price & Availability | Article | l1 | d1 | d2 | d3 | l2 | h1 | h2 | Axial compression max. | Radial compression max. | Axial load max. kgf | Radial load max. kgf | ||||||||||||||||||
| 61800.W0135 | 135 | 120 | 50 | 9 | 105 | 42 | 3 | 15 | 10 | 2500 | 300 | |||||||||||||||||||
£ 72.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 135 d1 120 d2 50 d3 9 l2 105 h1 42 h2 3 Axial compression
max. 15 Radial compression
max. 10 Axial load
max.
kgf 2500 Radial load
max.
kgf 300 | ||||||||||||||||||||||||||||||
| 61800.W0170 | 170 | 140 | 65 | 15 | 145 | 100 | 4 | 15 | 10 | 2500 | 300 | |||||||||||||||||||
£ 179.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 170 d1 140 d2 65 d3 15 l2 145 h1 100 h2 4 Axial compression
max. 15 Radial compression
max. 10 Axial load
max.
kgf 2500 Radial load
max.
kgf 300 | ||||||||||||||||||||||||||||||
| 61800.W0180 | 180 | 160 | 60 | 9 | 140 | 46 | 4 | 15 | 10 | 2500 | 300 | |||||||||||||||||||
£ 99.21 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 180 d1 160 d2 60 d3 9 l2 140 h1 46 h2 4 Axial compression
max. 15 Radial compression
max. 10 Axial load
max.
kgf 2500 Radial load
max.
kgf 300 | ||||||||||||||||||||||||||||||
| 61800.W0210 | 210 | 185 | 70 | 11 | 165 | 55 | 5 | 15 | 10 | 2500 | 300 | |||||||||||||||||||
£ 135.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 210 d1 185 d2 70 d3 11 l2 165 h1 55 h2 5 Axial compression
max. 15 Radial compression
max. 10 Axial load
max.
kgf 2500 Radial load
max.
kgf 300 | ||||||||||||||||||||||||||||||
| 61800.W0250 | 250 | 230 | 100 | 16 | 215 | 48 | 4 | 15 | 10 | 2500 | 300 | |||||||||||||||||||
£ 291.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 d1 230 d2 100 d3 16 l2 215 h1 48 h2 4 Axial compression
max. 15 Radial compression
max. 10 Axial load
max.
kgf 2500 Radial load
max.
kgf 300 | ||||||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).