A-V Washer with Collar
| Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | r1 | r2 | Compression max. | Axial load max. kgf | ||||||||||||||||||
| 61730.W0001 | 162 | 66 | 114 | 30 | 2.5 | 4.5 | 2.5 | 5 | 2000 | |||||||||||||||||||
£ 39.96 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 162 d2 66 d3 114 h1 30 h2 2.5 r1 4.5 r2 2.5 Compression
max. 5 Axial load
max.
kgf 2000 | ||||||||||||||||||||||||||||
| 61730.W0002 | 170 | 95 | 125 | 23 | 2.5 | 5 | 2.5 | 4 | 2000 | |||||||||||||||||||
£ 52.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 170 d2 95 d3 125 h1 23 h2 2.5 r1 5 r2 2.5 Compression
max. 4 Axial load
max.
kgf 2000 | ||||||||||||||||||||||||||||
| 61730.W0003 | 210 | 88 | 164 | 24 | 2 | 4 | 2 | 4.5 | 6000 | |||||||||||||||||||
£ 53.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 210 d2 88 d3 164 h1 24 h2 2 r1 4 r2 2 Compression
max. 4.5 Axial load
max.
kgf 6000 | ||||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).