A-V Washer with Collar
Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | r1 | r2 | Compression max. | Axial load max. kgf | ||||||||||||||||||
61760.W0010 | 70 | 30 | 50 | 14 | 2 | 7 | 4 | 2 | 200 | |||||||||||||||||||
£ 13.46 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 30 d3 50 h1 14 h2 2 r1 7 r2 4 Compression
max. 2 Axial load
max.
kgf 200 | ||||||||||||||||||||||||||||
61760.W0020 | 72 | 32 | 52 | 23 | 2 | 2 | 2 | 7 | 400 | |||||||||||||||||||
£ 18.03 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 72 d2 32 d3 52 h1 23 h2 2 r1 2 r2 2 Compression
max. 7 Axial load
max.
kgf 400 | ||||||||||||||||||||||||||||
61760.W0022 | 76 | 37 | 58 | 12.5 | 3.5 | 2.5 | 2.5 | 2 | 550 | |||||||||||||||||||
£ 9.50 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 76 d2 37 d3 58 h1 12.5 h2 3.5 r1 2.5 r2 2.5 Compression
max. 2 Axial load
max.
kgf 550 |
Rubber (hardness 70 Shore A).