A-V Washer with Collar
Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | r1 | r2 | Compression max. | Axial load max. kgf | ||||||||||||||||||
61760.W0010 | 70 | 30 | 50 | 14 | 2 | 7 | 4 | 2 | 200 | |||||||||||||||||||
£ 13.46 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 30 d3 50 h1 14 h2 2 r1 7 r2 4 Compression
max. 2 Axial load
max.
kgf 200 | ||||||||||||||||||||||||||||
61760.W0020 | 72 | 32 | 52 | 23 | 2 | 2 | 2 | 7 | 400 | |||||||||||||||||||
£ 18.03 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 72 d2 32 d3 52 h1 23 h2 2 r1 2 r2 2 Compression
max. 7 Axial load
max.
kgf 400 | ||||||||||||||||||||||||||||
61760.W0021 | 72 | 32 | 52 | 23 | 2 | 2 | 2 | 8.5 | 900 | |||||||||||||||||||
£ 16.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 72 d2 32 d3 52 h1 23 h2 2 r1 2 r2 2 Compression
max. 8.5 Axial load
max.
kgf 900 | ||||||||||||||||||||||||||||
61760.W0022 | 76 | 37 | 58 | 12.5 | 3.5 | 2.5 | 2.5 | 2 | 550 | |||||||||||||||||||
£ 9.50 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 76 d2 37 d3 58 h1 12.5 h2 3.5 r1 2.5 r2 2.5 Compression
max. 2 Axial load
max.
kgf 550 | ||||||||||||||||||||||||||||
61760.W0023 | 114 | 66 | 90 | 15 | 3 | 3 | 3 | 3.2 | 500 | |||||||||||||||||||
£ 11.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 114 d2 66 d3 90 h1 15 h2 3 r1 3 r2 3 Compression
max. 3.2 Axial load
max.
kgf 500 | ||||||||||||||||||||||||||||
61760.W0024 | 114 | 66 | 90 | 15 | 3 | 3 | 3 | 5 | 1500 | |||||||||||||||||||
£ 21.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 114 d2 66 d3 90 h1 15 h2 3 r1 3 r2 3 Compression
max. 5 Axial load
max.
kgf 1500 | ||||||||||||||||||||||||||||
61760.W0030 | 116 | 52 | 84 | 23.5 | 2.5 | 3.5 | 2.5 | 3.5 | 800 | |||||||||||||||||||
£ 23.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 116 d2 52 d3 84 h1 23.5 h2 2.5 r1 3.5 r2 2.5 Compression
max. 3.5 Axial load
max.
kgf 800 | ||||||||||||||||||||||||||||
61760.W0031 | 116 | 52 | 84 | 23.5 | 2.5 | 3.5 | 2.5 | 3.5 | 1000 | |||||||||||||||||||
£ 24.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 116 d2 52 d3 84 h1 23.5 h2 2.5 r1 3.5 r2 2.5 Compression
max. 3.5 Axial load
max.
kgf 1000 | ||||||||||||||||||||||||||||
61760.W0040 | 120 | 50 | 85 | 27.5 | 2.5 | 2.5 | 2.5 | 3.5 | 1000 | |||||||||||||||||||
£ 34.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 d2 50 d3 85 h1 27.5 h2 2.5 r1 2.5 r2 2.5 Compression
max. 3.5 Axial load
max.
kgf 1000 | ||||||||||||||||||||||||||||
61760.W0050 | 174 | 126 | 150 | 15 | 3 | 3 | 3 | 2 | 2000 | |||||||||||||||||||
£ 16.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 174 d2 126 d3 150 h1 15 h2 3 r1 3 r2 3 Compression
max. 2 Axial load
max.
kgf 2000 | ||||||||||||||||||||||||||||
61760.W0065 | 192 | 55 | 122 | 31 | 3 | 4 | 3 | 3.1 | 4340 | |||||||||||||||||||
£ 28.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 192 d2 55 d3 122 h1 31 h2 3 r1 4 r2 3 Compression
max. 3.1 Axial load
max.
kgf 4340 | ||||||||||||||||||||||||||||
61760.W0070 | 207 | 108 | 160 | 28 | 2 | 4 | 4 | 2.5 | 3000 | |||||||||||||||||||
£ 34.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 207 d2 108 d3 160 h1 28 h2 2 r1 4 r2 4 Compression
max. 2.5 Axial load
max.
kgf 3000 |
Rubber (hardness 70 Shore A).